Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Blind cover for command devices [EC002023]
Bill of material
036976
PREVIEW
Preview
PLID
036976
MANUTYPEDESC
Manufacturer Type Description
Q25BS
DESCSHORT
Short Description
Blanking plug, black, IP65_x
DESCLONG
Long Description
Blanking plug, Product range: Accessories, Function: For closing off of spare mounting locations, Single unit, Type: For grid spacing 25 x 25 mm, Degree of Protection: IP65, black, Connection to SmartWire-DT: no
INTNO
International product number
4015080369769
NETTO_WEIGHT
Netto weight
0.00400 kg
ECLASS_13_0
Blind cover for control circuit devices [ACN976016]
ETIM_9_0
Blind cover for command devices [EC002023]
EF002169
Material
Plastic
EF006253
Construction type lens
Square
EF000079
Hole diameter
16 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF000007
Colour
Black
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices